![]() |
1600XP Specifications Spreadsheet |
|||||||
| Capacity | 3.6 KVA (3.1 KW) |
6 KVA (5.1 KW) |
8 KVA (6.8 KW) |
10 KVA (8.5 KW) |
14 KVA (11.9 KW) |
18 KVA (15.3 KW) |
22 KVA (18.7 KW) |
| Topology | True On-Line, Double Conversion; IGBT Power Factor Corrected Input; Internal Isolation Transformer |
||||||
| Certifications | UL 1778, CUL, CE, FCC Class A, IEEE 587, ANSI/C62.41, ISO 9001, ISO 14001, NEMA/PE1-1993, RoHs |
||||||
| Input Characteristics | |||||||
| Input Voltage | Single-Phase 208/240 VAC (Three-Wire Input/L-L, G); 230 VAC (Three-Wire Input/L, N, G), +10% -30% |
||||||
| Input Frequency | 45 to 65 Hz (Auto-Sensing) |
||||||
| Input Power Factor | > 0.95 For All Loads |
||||||
| Input Current THD | < 5% (Even for 100% Non-Linear Loads) |
||||||
| AC Input Breaker Rating | 30 A |
50 A |
60 A |
63 A |
100 A |
100 A |
125 A |
| Battery Characteristics | |||||||
| Battery Type | Valve-Regulated Lead Acid; Flame Retardant (9.0 Amp Hr) |
||||||
| Backup Time (Fully Charged) | 7 Minutes |
7 Minutes |
7 Minutes |
5 Minutes |
7 Minutes |
5 Minutes |
3 Minutes |
0.85 Power Factor; 77° F; Approximately 30% More Runtime for Output Power Factor of 0.7 (Triple Backup Time at ½ Load) |
|||||||
| Recharge Time | 24 Hours (Full), 12 Hours (90%) |
||||||
| DC Link | 144 VDC |
216 VDC |
288 VDC |
||||
| Output Characteristics | |||||||
| Output Voltage | Single-Phase 240/208/120 VAC (Four-Wire Output/L-L, N, G) 230 VAC (Three-Wire Output L, N, G) |
||||||
| Output Voltage Regulation | ±3%; ±1% Typical |
||||||
| Output Frequency | 50/60 Hz; ±0.5 Hz/1.0 Hz/1.5 Hz (Factory or Authorized Service Center Selectable) |
||||||
| Output Voltage THD | < 3% for Linear Load; 1% Typical |
||||||
| Common Mode Noise | < 0.5 V RMS |
||||||
| Rated-Load Power Factor | 0.85 (0.6 to 1.0) Lag |
||||||
| Rated Output Current @ 240 V | 15 A |
25 A |
33.3 A |
41.6 A |
58 A |
75A |
91.6 A |
| Maximum Peak Output Current | 45 A |
75 A |
100 A |
125 A |
174 A |
225 A |
275 A |
| Overload Capacity | Inverter Mode: 150% for 10 Seconds, 125% for 30 seconds; Bypass Mode: 125% for 10 Minutes, 1000% for One Cycle |
||||||
| Environmental Characteristics | |||||||
| Efficiency (AC-DC-AC) | > 85% |
||||||
| Temperature Range | 0 to 40°C (Operating); -20° to +40°C (Storage) |
||||||
| Heat Generation (BTU/Hr) | 1843 |
3071 |
4095 |
5118 |
7168 |
9213 |
11,260 |
| Altitude | 6600 Feet (2000 Meters) Maximum Without Derating |
||||||
| Audible Noise | < 60 DBA @ 1 Meter |
||||||
| Mechanical Design | |||||||
| Enclosure | Steel Enclosure; Complies with NEMA 1 and UL Type-1 Standard |
||||||
| Enclosure Dimensions (HxWxD) | 22.1" x 10" x 33" |
27.5" x 10" x 33" |
28.4" x 13" x 34.9" |
39.1" x 17.5" x 36.1" |
|||
| Shipping Weight | 280 lb/127 kg |
346 lb/157 kg |
476 lb/214 kg |
784 lb/355 kg |
784 lb/355 kg |
835 lbs/379 kg |
|
| Battery Pack Size (HxWxD) | 5" x 7.3" x 19" (Battery Pack Part # 51896-FS) |
||||||
| Battery Pack Quantity | Two |
Three |
Four |
Eight |
|||
| Additional Key Features | Output Isolation Transformer, RS232 & Dry Contact Interface, Crest Factor of 3, Angled Terminal Blocks for Easy Installation, Casters for Mobility |
||||||
| Options | |||||||
| SNMP & WEB-Based Monitoring | RemotEye® III, RemotRadar™, & Environmental Monitoring Device |
||||||
| Matching Battery Cabinet | Consult Factory |
||||||
| Internal/External Maintenance Bypass | Consult Factory |
||||||
| Receptacle Panel & Line Cord | Consult Factory |
||||||
| Warranty | Three Years on Electronics (UPS); Two Years on Battery (See Toshiba Warranty Policy for Full Details) |
||||||