The T1 micro Programmable Controllers are PLCs with optional expansion I/O. The communications capability, advanced instruction set, and large memory (program and data register) make them ideally suited for applications previously requiring larger more expensive programmable controllers. High-speed performance make these controllers especially suited for sophisticated machine control applications.
Key Features:
High performance software to include; indirect addressing, 'for/next' loops, pre-derivative real PID and over all 76 insertable function instructions.
Immediate interrupt function for controlling critical outputs.
Large Memory, 8k program, 4k data registers, 256 timers & 256 counters.
Pulse/PWM output for stepper motor control. These transistor outputs can also be used for continuous or high speed swithing.
RS485 port for networking to high level controller, other PLCs or Toshiba’s ASDs.
ASCII message storage in register memory for use with low cost OIS.
*** For the T-PDS Win Series Setup Software download, please email plc@tic.toshiba.com with your registration number to receive your password to activate the software. This software download version is for user's who have purchased and registered the software with Toshiba Houston.
Untitled Document
T1-16S Specifications
Control Method
Stored program cyclic scan system
I/O Processing
Batch I/O update(refresh) and Direct I/O access
I/O Points
Main unit: 16 points (8 inputs/8 outputs), Expansion I/O: Up to 8 I/O
modules, Expandable up to 144 points
Programming Language
Ladder diagram (relay symbol + function block)
Program Capacity
8K steps (4K mode or 8K mode)
Memory
SRAM (optional backup battery) EEPROM
Program Instructions
Basic: 21 types, Function: 97 types
Execution Speed
1.4 ms/contact, 2.3 ms/coil
4.2 ms/16-bit transfer, 6.5 ms 16-bit addition
Main Scan System
Floating or fixed interval Fixed interval setting: 10 to 300 ms (10 ms
units)
User Data
Auxiliary Relay
4096 points/ 256 words(R/RW)
SpecialRelay
1024 points/ 64 words(S/SW)
Timer
256 points (T./T)(64 @ 0.01s and 192 @ 0.1s)
Counter
256 points (C./C)
Data Register
4096 words (D)
Index Register
3 words (I, J, K)
Retentive data
User definable for RW, T, C and D
Clock-Calendar
Year, month, day, hour, minute, second, & day of the week
Special I/O Functions
High-speed counter (2 single or 1 quadrature) or Interrupt Input (2 points),
Adjustable analog register (2 points),
Pulse output (CW/CCW or pulse+direction) or PWM output
Communication Interface
RS-232C Programmer or Computer link
RS-485 Programmer, Computer link, Data link, Free ASCII or S9 mode
TOSLINE-F10 Remote station (I/O module)
Special Support/Debug Functions
Sample trace (8 device and 3 register, 256 times)
On-line programming (in 4K mode)
On-line EEPROM write
T1-40S Specifications
Control Method
Stored program cyclic scan system
I/O Processing
Batch I/O update (refresh) and Direct I/O access
I/O Points
Main unit: 40 points (24 inputs/16 outputs), Expansion I/O: Exp Unit
16 inputs/16 outputs; Exp Cards 2 (various types)
Programming Language
Ladder diagram (relay symbol + function block)
Program Capacity
8K steps (4K mode or 8K mode)
Memory
SRAM (optional backup battery) EEPROM
Program Instructions
Basic: 21 types, Function: 97 types
Execution Speed
1.4 ms/contact, 2.3 ?s/coil
4.2 ms/16-bit transfer, 6.5 ?s 16-bit addition
Main Scan System
Floating or fixed interval; Fixed interval setting: 10 to 300 ms (10
ms units)
User Data
Auxiliary Relay
4096 points/ 256 words (R/RW)
Special Relay
1024 points/ 64 words (S/SW)
Timer
256 points (T./T) (64 @ 0.01s and 192 @ 0.1s)
Counter
256 points (C./C)
Data Register
4096 words (D)
Index Register
3 words (I, J, K)
Retentive data
User definable for RW, T, C and D
Clock-Calendar
Year, month, day, hour, minute, second, & day of the week
Special I/O Functions
High-speed counter (2 single or 1 quadrature) or Interrupt Input (2 points),
Adjustable analog register (2 points),
Pulse output (CW/CCW or pulse+direction) or PWM output
Communication Interface
RS-232C Programmer or Computer link
RS-485 Programmer, Computer link, Data link, or Free ASCII
TOSLINE-F10 Remote station (I/O module)
Special Support/Debug
Sample trace (8 device and 3 register, 256 times),