| Model Range- KW/HP |
1 Phase 240V .4-2.2KW .5-3HP |
3 Phase 240V .4 -15KW .5-20HP |
3 Phase 460V .75-15KW 1-20HP |
3 Phase 575V 1.5-15KW 2-20HP |
| Voltage Rating |
200-240V |
200-240V |
380-500V |
525-600V |
| Input Voltage Tolerance |
-10% / +10% |
-10% / +10% |
-10% / +10% |
-10% / +10% |
| Voltage Regulation |
Adjustable within the range of 50-600V by correcting the
supply voltage (not adjustable above the input voltage) |
| PWM Carrier Frequency |
Adjustable between 2.0KHz-16KHz. (default 12 KHz/current
derate applies above 4KHz) |
| Control System |
Sine Wave PWM System |
| V/Hz Pattern |
Open Loop Vector, Constant Torque, Variable Torque, Auto
Torque Boost, Manual Torque Boost, automatic energy saving, dynamic
automatic energy saving, PM motor control, Auto Tuning, Base Frequency
25-500Hz, Torque Boost 0-30%; Start Frequency .5-10Hz |
| Overload Rating |
150% for 60 seconds, 200% for .5 second |
| Frequency Setting |
Potentiometer and Digital Input on Front Panel, Remote
Potentiometer (1-10KOhms), 0-10Vdc (input impedance VIA/VIB=30KOhm),
4-20mAdc (input impedance 250 Ohm, 15 preset speeds by contact closure)
|
| Frequency Precision |
Analog Input ±0.5% of the Maximum Output Frequency, Digital
Input ±0.01% of the Maximum Output Frequency |
| Frequency Command Resolution |
0.01Hz Operation Panel, 0.1Hz Analog Input |
| Output Frequency Range |
0.5-500Hz (default 0.5 -80Hz, maximum frequency
30-500Hz) |
| Frequency Jump |
3 Frequencies with Adjustable Range |
| PID Control |
Proportional Gain, Integral Gain and Differential Gain
Settings and Control Wait Time |
| Upper and Lower Limit Frequencies |
Upper Limit Frequency: 0 to max frequency, Lower Limit
Frequency: 0 to upper limit frequency |
| Input Terminals |
8 input terminals programmable to 65 functions. Logic
selectable between sink and source. |
| Analog Inputs |
(1) 4-20mA, (1) 0-10V or 1-10KOhm Potentiometer
Connections |
| Output Contacts |
1 Open Collector and 1 Relay contact programmable to 58
functions. |
| Analog Output |
1mA / 7.5Vdc or switch selectable to 0-20mA (4-20mA),
programmable to 19 functions |
| Power Terminals |
Input (L1, L2, L3), Output (T1, T2, T3), DCL (PO, PA), DBR
(PA, PB), DC BUS (PA, PC) |
| Protective Functions |
Stall Prevention, Current Limitation, Output Short Circuit,
Overvoltage, Overvoltage Limitation, Undervoltage, Ground Fault, Power
Supply Phase Failure, Output Phase Failure, Overload Protection,
Overcurrent at Startup, Overtorque, Undercurrent, Overheat, Cumulative
Operation Time, Life Alarm, Emergency Stop, Braking Resistor Overload,
Various Pre-alarms |
| Retry |
ASD can automatically clear fault upon trip. Programmable to
10 times with wait time up to 10 seconds between retry. |
| Restart |
ASD will smoothly catch a freewheeling motor. |
| Ambient |
Temperature: -10-50°C, 14-122°F. Humidity 93% non-condensing
|
| Installation |
NEMA 1/IP20 (enclosed type) |
| LED Indications |
Run, Monitor Mode, Program Mode, % and Hz Indication,
Frequency Setting Mode by Potentiometer or Up/Down Keys, DC Bus Capacitors
Charged |
| Monitoring |
Operation Frequency, Operation Frequency Command,
Forward/Reverse Run, Output Current, Voltage in DC Section, Output
Voltage, Torque, Torque Current, Drive Load , DBR Load, Input Power,
Output Power, Monitor of Input and Output Terminals, CPU and Memory
Versions, PID Feedback and Frequency Command, Rated Current, Past Trips
1-4, Parts Replacement Alarm, Cumulative Run Time |
| Selectable Display Units |
Current and voltage display selectable between Amps/Volts or
% along with scaling factor multiplier.
|