• ENERGY STAR Qualified
  • Includes integral LED array and optical assembly
  • Engineered for less lumen depreciation and superior color consistency compared to traditional downlights
  • Available in 2800 lumens (50 watts), 5500 lumens (100 watts) and 8500 lumens (150 watts)
  • Rated life 100,000 hours, 40 ambient L70*
  • Dimmable with a standard 0-10v dimmer
  • Uses less energy and is mercury free
  • Backed by a five-year limited warranty
  • Winner of the 2013 PIA (Product Innovation Award)
  • DCA8 included in the IES Progress Report for 2013
________________________________________
* based on 9,000 hours of LED testing per LM-80-08. (Life based on projected value per IESNA TM21-11)