BR40

  • Replaces 65 & 90-watt incandescent lamps
  • 65 & 90-watt (4000K) ENERGY STAR® certified
  • 2700K (950-1330 lumens) & 4000K (1050-1400 lumens)
  • Improved dimming ENERGY STAR®
  • High power factor (up to PF 0.96)
  • Rated life of 40,000 hours (L70)
  • Uses up to 79% less energy than incandescents
  • Rated for damp locations
  • Contains no mercury or lead


Ordering Code Lumens1 Wattage (W) Lamp Efficacy (lm/W) Equivalency2 Beam Angle (degrees) CBCP (cd) CCT3 (color temp) CRI Rated Life (hrs)4 Input Voltage (VAC)
13BR40/27K-T 950 13.0 73.1 65W Incandescent N/A N/A 2700K 82 40,000 120
13BR40/40L-T 1050 13.0 80.9 65W Incandescent N/A N/A 4000K 81 40,000 120
20BR40/27M-T 1330 20.0 66.5 90W Incandescent N/A N/A 2700K 80 40,000 120
20BR40/40M-T 1400 20.0 70.0 90W Incandescent N/A N/A 4000K 80 40,000 120
  1. Thermally stable typical lumens (± 10%)
  2. Equivalency based on the ENERGY STAR® Integral LED Program.
  3. CCT Range complies to ANSI C78.377-2008.
  4. Rated life is based on 70% lumen maintenance, engineering testing and probability analysis.

Download Instructions: Right click on a link and select "Save link as…".

If you are using:
Internet Explorer: Right click on a link and select "Save Target As"
Safari: Right click on a link and select "Download Linked File"

BR40 1000 Lumens
Brand Model Name Wattage Type Max # of Lamps / Dimmer
Lutron AYCL-153P 600 CL Dimmer 1-11
Lutron CTCL-153P 600 CL Dimmer 1-11
Lutron DVCL-153P 600 CL Dimmer 1-11
Lutron MACL-153M 600 CL Dimmer 1-11
Lutron DV-600P 600 Incandescent Dimmer 1-8
Lutron DVLV-600P 600 Incandescent Dimmer 1-8
Lutron NTLV-600 600 Electronic Low Voltage Dimmer 1-3
Lutron NETLV-600WH 600 Electronic Low Voltage Dimmer 1-8
Lutron D-600 600 Incandescent Dimmer 1-2
Leviton Slide Dimmer 6631 600 Incandescent Dimmer 1-8
Lutron TT-300 300 Incandescent Dimmer 1-4

BR40 1400 Lumens
Brand Model Name Wattage Type Max # of Lamps / Dimmer
Lutron AYCL-153P 150 CFL LED Dimmer 1-8
Lutron CTCL-153P 150 CFL LED Dimmer 1-8
Lutron DVCL-153P 150 CL Dimmer 1-8
Lutron MACL-153M 600 CFL LED Dimmer 1-8
Lutron DV-600P 600 Incandescent Dimmer 1-8
Danlers DVLV-600P 600 Incandescent Dimmer 1-8
Danlers NTLV-600 600 Incandescent Dimmer 1-8
Varilight NETLV-600WH 600 Incandescent Dimmer 1-8
Aurora D-600PH 600 Incandescent Dimmer 1-8
Danlers Slide Dimmer 6631 600 Incandescent Dimmer 1-8
Varilight TT-300NLH 300 Incandescent Dimmer 1-8
INC = Incandescent | MLV = Magnetic Low Voltage | ELV = Electronic Low Voltage
  1. Dimmers provide 25% or less of maximum light output.