MR16 GU5.3

  • Direct replacement for 20, 35, and 50-watt halogen lamps
  • Available in 8°, 25° & 35° beam angles
  • Available in 2700K, 3000K & 4000K color temperatures
  • Dimmable
  • Lasts up to 20 times longer and uses up to 80% less energy than halogen lamps
  • Emits up to 70% less UV light compared to halogen lamps
  • Contains no mercury or lead
  • Rated for both damp locations and enclosed fixtures
  • Fits most gimbal rings


Ordering Code Lumens1 Wattage (W) Lamp Efficacy (lm/W) Equivalency2 Beam Angle (degrees) CBCP (cd) CCT3 (color temp) CRI Rated Life (hrs)4 Input Voltage (VAC)
6MR16/827SP8 270 6.2 43.5 25W Halogen 8 5500 2700K 80 25,000 12
7MR16/827NFL25 300 6.7 44.8 20W Halogen 25 1250 2700K 80 25,000 12
7MR16/827FL35 300 6.7 44.8 20W Halogen 35 700 2700K 80 25,000 12
6MR16/830SP8 275 6.2 44.4 25W Halogen 8 5600 3000K 80 25,000 12
7MR16/830NFL25 310 6.7 46.3 25W Halogen 25 1250 3000K 80 25,000 12
7MR16/830FL35 310 6.7 46.3 25W Halogen 35 700 3000K 80 25,000 12
6MR16/840SP8 280 6.2 45.2 25W Halogen 8 5700 4000K 85 25,000 12
7MR16/840NFL25 320 6.7 47.8 25W Halogen 25 1250 4000K 86 25,000 12
7MR16/840FL35 320 6.7 47.8 25W Halogen 35 700 4000K 86 25,000 12
9MR16/27FFL-UP 415 9.0 46.1 35W Halogen 35 990 2700K 84 25,000 12
9MR16/30FNF-UP 440 9.0 48.9 35W Halogen 25 1900 3000K 84 25,000 12
9MR16/30FFL-UP 445 9.0 49.4 35W Halogen 35 1040 3000K 84 25,000 12
9MR16/40FNF-UP 470 9.0 52.2 35W Halogen 25 2030 4000K 85 25,000 12
9MR16/40FFL-UP 475 9.0 52.8 35W Halogen 35 1110 4000K 85 25,000 12
7MR16/27ENF-UP 390 7.0 55.7 35W Halogen 25 1830 2700K 82 40,000 12
7MR16/27ENF-UP 390 7.0 55.7 35W Halogen 35 1050 2700K 82 40,000 12
7MR16/30ENF-UP 390 7.0 55.7 35W Halogen 25 1830 3000K 82 40,000 12
7MR16/30ENF-UP 390 7.0 55.7 35W Halogen 35 1050 3000K 82 40,000 12
7MR16/40FNF-UP 420 7.0 60.0 35W Halogen 25 1930 4000K 82 40,000 12
7MR16/40FNF-UP 420 7.0 60.0 35W Halogen 35 1150 4000K 82 40,000 12
9MR16/27GNF-UP 510 9.1 56.0 50W Halogen 25 2370 2700K 81 25,000 12
9MR16/27GFL-UP 510 9.1 56.0 50W Halogen 35 1340 2700K 81 25,000 12
9MR16/30GNF-UP 525 9.1 57.7 50W Halogen 25 2510 3000K 82 25,000 12
9MR16/30GFL-UP 525 9.1 57.7 50W Halogen 35 1410 3000K 82 25,000 12
9MR16/40GNF-UP 540 9.1 59.3 50W Halogen 25 2600 4000K 82 25,000 12
9MR16/40GFL-UP 540 9.1 59.3 50W Halogen 35 1470 4000K 82 25,000 12
  1. Thermally stable typical lumens (± 10%)
  2. Equivalency based on the ENERGY STAR® Integral LED Program.
  3. CCT Range complies to ANSI C78.377-2008.
  4. Rated life is based on 70% lumen maintenance, engineering testing and probability analysis.
  5. ENERGY STAR® certified

Download Instructions: Right click on a link and select "Save link as…".

If you are using:
Internet Explorer: Right click on a link and select "Save Target As"
Safari: Right click on a link and select "Download Linked File"

  • IES FILES AVAILABLE ON REQUEST
200-300 Lumen MR16 GU5.3 Recommended Transformer and Dimmer Systems
Transformer Dimmer
Manufacturer Model Type Manufacturer Model Type
ARDEE TW50 MG LUTRON DV-600P MLV
LUTRON DVLV-600P MLV
LUTRON NTLV-600 MLV
LEVITON 6631 INC
HATCH RS12-15M-LED EL LUTRON NTELV-600 ELV
RS12-30M-LED EL LUTRON NTELV-600 ELV
PS12-20L EL LUTRON NTELV-600 ELV
WAC EN-12100-R-AR EL LUTRON NTELV-600 ELV
INC = Incandescent  MLV = Magnetic Low Voltage  ELV = Electronic Low Voltage  EL = Electronic  MG = Magnetic
Compatible systems consist of the transformer and dimmer combination used to provide acceptable dimming performance.
400-500 Lumen MR16 GU5.3 Recommended Transformer and Dimmer Systems
Transformer Dimmer
Manufacturer Model Type Manufacturer Model Type
HATCH LS12-50EN MG LUTRON NLV600 MLV
AYLV600 MLV
SLV600 MLV
LEVITON IPM06 MLV
VPM06 MLV
LIGHTECH LET 60 EL LUTRON DVELV300 ELV
SELV300 ELV
WAC HHT-809 EL/Tracklight LUTRON DVELV300 ELV
SELV300 ELV
COOPER LZR-401 EL/Tracklight LUTRON NTELV600 ELV
INC = Incandescent  MLV = Magnetic Low Voltage  ELV = Electronic Low Voltage  EL = Electronic  MG = Magnetic
Compatible systems consist of the transformer and dimmer combination used to provide acceptable dimming performance.
500+ Lumen MR16 GU5.3 Recommended Transformer and Dimmer Systems
Transformer Dimmer
Manufacturer Model Type Manufacturer/Model Type Manufacturer/Model Type
HATCH LS1250EN MG - - - -
HATCH PS12-20L EL - - Lutron | SELV-300 ELV
LIGHTECH LET75 EL Lutron | DVELV-300 ELV Lutron | SELV-300 ELV
WAC HHT809 EL Lutron | DVELV-300 ELV Lutron | SELV-300 ELV
CAL TH0609 EL - - - -
INC = Incandescent  MLV = Magnetic Low Voltage  ELV = Electronic Low Voltage  EL = Electronic  MG = Magnetic