PAR20

  • Lasts up to 25 times longer and uses up to 85% less energy than halogens
  • No mercury or lead
  • Put to rigorous testing standards
  • Rated for both damp locations and enclosed fixtures
  • Emits up to 70% less UV light compared to halogens
  • Direct replacement for 55 to 60W halogen
  • Available in 8 & 25 beam angles
  • Available in 2700K & 3000K color temperatures
  • Dimmable

LED Savings Calculator

Discover how much Toshiba LEDs can save you in energy costs.

coming soon

Series Ordering Code Lumens1 Wattage (W) Lamp Efficacy (lm/W) Equivalency2 Beam Angle (degrees) CBCP (cd) CCT3 (color temp) CRI Rated Life (hrs)4 Input Voltage (VAC)
400 Series 9P20/827SP8 380 8.6 44.2 60W Halogen 8 6600 2700K 80 40,000 120
400 Series 9P20/827NFL25 390 9 43.3 55W Halogen 25 1600 2700K 80 40,000 120
400 Series 9P20/830SP8 385 8.6 44.8 60W Halogen 8 6700 3000K 81 40,000 120
400 Series 9P20/830NFL25 400 9 44.4 55W Halogen 25 1600 3000K 80 40,000 120
  1. Thermally stable typical lumens (± 10%)
  2. Equivalency based on the ENERGY STAR® Integral LED Program.
  3. CCT Range complies to ANSI C78.377-2008.
  4. Rated life is based on 70% lumen maintenance, engineering testing and probability analysis.
  5. ENERGY STAR® certified
Manufacturer Brand Model Type Max # of Lamps / Dimmer
Lutron Diva DV-600P INC 12
Lutron Diva DVLV-600P MLV 12
Lutron NovaT NTLV-600 MLV 5
Lutron NovaT NTELV-600 ELV 12
Lutron D-600P INC 4
Lutron Credenza TT-300NLH INC 6
Leviton Sure Slide 6631 INC 12
INC = Incandescent | MLV = Magnetic Low Voltage | ELV = Electronic Low Voltage
  1. Dimmers provide 25% or less of maximum light output.