PAR30 Long Neck

  • ENERGY STAR® Certified
  • 800 lumens
  • Replaces 60 to 75-watt halogen lamps
  • 8°, 23° & 32° beam angles
  • 2700K, 3000K & 4000K
  • Improved dimming, Lutron C-L dimmer compatible
  • High power factor (PF 0.96)
  • Rated life of 40,000 hours (L70)
  • Uses up to 75% less energy than halogen lamps
  • Emits up to 90% less UV light compared to halogens
  • Contains no mercury or lead
  • Rated for both damp locations and enclosed fixtures


Ordering Code Lumens1 Wattage (W) Lamp Efficacy (lm/W) Equivalency2 Beam Angle (degrees) CBCP (cd) CCT3 (color temp) CRI Rated Life (hrs)4 Input Voltage (VAC)
16P30L/827SP8 710 15.6 45.5 70W Halogen 8 12500 2700K 81 40,000 120
16P30L/87NFL23 780 16.3 47.9 70W Halogen 23 3600 2700K 80 40,000 120
16P30L/827FL32 780 16.3 47.9 60W Halogen 32 1650 2700K 80 40,000 120
16P30L/830SP8 730 15.6 46.8 70W Halogen 8 12700 3000K 82 40,000 120
16P30L/830NFL23 800 16.3 49.1 75W Halogen 23 3800 3000K 80 40,000 120
16P30L/830FL32 800 16.3 49.1 65W Halogen 32 1750 3000K 80 40,000 120
16P30L/840SP8 740 15.6 47.4 70W Halogen 8 12800 4000K 84 40,000 120
16P30L/840NFL23 800 16.3 49.1 75W Halogen 23 3800 4000K 86 40,000 120
16P30L/840FL32 800 16.3 49.1 65W Halogen 32 1750 4000K 86 40,000 120
  1. Thermally stable typical lumens (± 10%)
  2. Equivalency based on the ENERGY STAR® Integral LED Program.
  3. CCT Range complies to ANSI C78.377-2008.
  4. Rated life is based on 70% lumen maintenance, engineering testing and probability analysis.
  5. ENERGY STAR® certified

Download Instructions: Right click on a link and select "Save link as…".

If you are using:
Internet Explorer: Right click on a link and select "Save Target As"
Safari: Right click on a link and select "Download Linked File"

Manufacturer Brand Model Type Max # of Lamps / Dimmer
Lutron Diva DV-600P INC 8
Lutron Diva DVLV-600P MLV 8
Lutron NovaT NTLV-600 MLV 4
Lutron NovaT NTELV-600 ELV 8
Lutron D-600P INC 3
Lutron Credenza TT-300NLH INC 4
Leviton Sure Slide 6631 INC 8
INC = Incandescent | MLV = Magnetic Low Voltage | ELV = Electronic Low Voltage
  1. Dimmers provide 25% or less of maximum light output.

Return Instructions for Limited Warranty

1. All bulbs must be returned using a nationally recognized courier (i.e. FedEx, UPS or DHL) having the ability to track packages. We shall not be responsible for lost packages.

2. In order to obtain a replacement, please return the bulb, invoice or receipt and UPC with your name, address and phone number to:

Toshiba International Corporation
LED Lighting Division
10435 Okanella, Suite 100
Houston, TX 77041

3. We will replace the bulb with an equivalent upon our receipt of above-mentioned items and information.

4. If you have any questions or for additional details, please email ledlighting@tic.toshiba.com and include your full name, address and phone number.

Download a PDF of the Warranty Information