PAR38

  • Direct replacement for 70 to 110-watt halogen lamps
  • Available in 8°, 12°, 25° & 35° beam angles
  • Available in 2700K, 3000K, 3500K, & 4000K color temperatures
  • Dimmable
  • Rated life of 40,000 hours
  • Emits up to 70% less UV light compared to halogen lamps
  • Contains no mercury or lead
  • Rated for both damp locations and enclosed fixtures
  • Manufactured to ENERGY STAR® specifications


Ordering Code Input Voltage (VAC) CCT1 (color temp) Lumens (lm)2 Beam Angle Wattage (W) Efficacy (lm/W) Rated Life (hrs)3 CBCP (cd) CRI Equivalency4
19P38/827SP8 120 2700K 900 8 19.2 46.9 40,000 14200 81 70W Halogen
20P38/827NFL25 120 2700K 970 25 20.3 47.8 40,000 3400 80 75W Halogen
20P38/827FL35 120 2700K 970 35 20.3 47.8 40,000 1800 80 70W Halogen
20P38/27LSP-UP 120 2700K 1030 12 19.5 52.8 40,000 16500 84 90W Halogen
20P38/27LNF-UP 120 2700K 1090 25 20.3 53.7 40,000 4240 84 90W Halogen
20P38/27LFL-UP 120 2700K 1090 35 20.3 53.7 40,000 2750 84 100W Halogen
19P38/830SP8 120 3000K 920 8 19.2 47.9 40,000 14350 81 75W Halogen
20P38/830NFL25 120 3000K 1000 25 20.3 49.3 40,000 3500 80 75W Halogen
20P38/830FL35 120 3000K 1000 35 20.3 49.3 40,000 1900 80 80W Halogen
20P38/30LSP-UP 120 3000K 1040 12 19.5 53.3 40,000 16600 84 90W Halogen
20P38/30LNF-UP 120 3000K 1040 25 20.3 55.2 40,000 4400 84 90W Halogen
20P38/30LFL-UP 120 3000K 1120 35 20.3 47.8 40,000 2860 84 110 W Halogen
19P38/835SP8 120 3500K 930 8 19.2 48.4 40,000 14500 82 75W Halogen
20P38/935NFL25 120 3500K 1000 25 20.3 49.3 40,000 3500 85 75W Halogen
20P38/835FL35 120 3500K 1000 35 20.3 49.3 40,000 1900 85 80W Halogen
20P38/35LNF-UP 120 3500K 1120 25 20.3 55.2 40,000 4400 84 90W Halogen
20P38/35LFL-UP 120 3500K 1120 35 20.3 55.2 40,000 2860 84 110W Halogen
19P38/840SP8 120 4000K 940 8 19.2 49.0 40,000 14600 84 75W Halogen
20P38/840NFL25 120 4000K 1000 25 20.3 49.3 40,000 3500 86 75W Halogen
20P38/40LSP-UP 120 4000K 1150 12 19.5 59.0 40,000 18400 80 90W Halogen
20SP38/40LNF-UP 120 4000K 1170 25 20.3 57.6 40,000 4600 85 90W Halogen
20SP38/40LFL-UP 120 4000K 1170 35 20.3 57.6 40,000 2990 85 110W Halogen
  1. CCT Range complies to ANSI C78.377-2008.
  2. Thermally stable typical lumens (± 10%)
  3. Rated life is based on 70% lumen maintenance, engineering testing and probability analysis;
    life hours per ENERGY STAR® may vary.
  4. Equivalency based on the ENERGY STAR® Integral LED Lamp Center Beam Intensity Benchmark Tool.
  5. ENERGY STAR® certified
PAR38 Recommended Dimmer Systems
Manufacturer Brand Model Type Max # of Lamps / Dimmer
Lutron Diva DV-600P INC 8
Lutron Diva DVLV-600P MLV 8
Lutron NovaT NTLV-600 MLV 8
Lutron NovaT NTELV-600 ELV 8
Lutron D-600P INC 8
Lutron Credenza TT-300NLH INC 4
Leviton Sure Slide 6631 INC 8
INC = Incandescent | MLV = Magnetic Low Voltage | ELV = Electronic Low Voltage
  1. Dimmers provide 25% or less of maximum light output.
PAR38 Recommended Dimmer Systems
Manufacturer Brand Model Type Max # of Lamps / Dimmer
Lutron Diva DVCL-153P CFL/LED 4
Lutron Diva DVELV-300P ELV 8
Lutron Nova NLV-600 MLV 8
Lutron NovaT NTLV-600 MLV 8
Lutron Skylark SLV-600 MLV 8
Lutron Skylark SELV-300P ELV 10
Leviton IPM06-1LZ 7
Wattstopper DCD267 7
INC = Incandescent | MLV = Magnetic Low Voltage | ELV = Electronic Low Voltage
  1. Dimmers provide 25% or less of maximum light output.