Toshiba TGT Luminaire
LED Roadway Lighting

  • Low-maintenance, long-lasting and energy-saving solution for roadway applications
  • LEDs have a rated life of 100,000 hours, 40C ambient L85*
  • Photocells have a 15-year** rated life
  • Advanced photocell solution eliminates the need for NEMA twist-lock receptacle
  • Advanced optics and uniform light distribution enable lower lumen output while maintaining IES recommended light levels
  • Available in 24 to 72 LEDs and 4100K and 6000K
  • Entire unit is covered by a 5-year limited warranty (includes photocells)