• Direct replacement for 70 to 400-watt HID luminaires
  • Consumes up to 50% less energy than typical HID area lighting to effectively illuminate the same area
  • Button photocell system or NEMA twist-lock receptacle options
  • Rated life 100,000 hours on the LEDs, 25°C ambient L85*
  • Available in 4000K and 5700K color temperatures
  • Color rendering index (CRI) of 70
  • Zero uplight (full cutoff)
  • Standard color is Bronze. (Black or Silver housing available upon request; longer lead times may apply.)

________________________________________

* based on 9,000 hours of LED testing per LM-80-08
(life based on projected value per IESNA TM21-11)