• Direct replacement for 100-watt HID luminaires
  • Available with a Type V circular distribution
  • High efficacy & power factor
  • NEMA twist-lock photocell is included
  • Rated life 100,000 hours on the LEDs, -30°C to 25°C ambient L70*
  • Available in 2950 lumens & 5000K color temperature
  • UL & cUL wet location listed
  • Salt Fog testing conforms to ASTM Designation B117
  • Standard color is Silver
  • Optional 21" mast arm is available
________________________________________

* Based on 6,000 hours of LED testing per LM-80
(life based on projected value per IESNA TM21-11)