• Direct replacement for 70 to 400-watt HID luminaires
  • Now available with Type II, III, IV, & V distributions
  • Even higher efficacy
  • Consumes up to 50% less energy than typical HID roadway lighting to effectively illuminate the same area
  • NEMA twist-lock receptacle option
  • Rated life 100,000 hours on the LEDs, 25°C ambient L85*
  • Available in 4000K and 5700K color temperatures
  • Color rendering index (CRI) of 70
  • Zero uplight (full cutoff)
  • Standard color is Silver. (Black or Bronze housing available upon request; longer lead times may apply.)
  • Winner of the 2013 PIA (Product Innovation Award)
  • Winner of the 2013 NGL Outdoor Competition (Next Generation Luminaires)
________________________________________

* based on 9,000 hours of LED testing per LM-80-08
(life based on projected value per IESNA TM21-11)