EQP Global® Motor Series

Related Information
EQP Global<sup>®</sup> Motor Series

Toshiba's general purpose, totally enclosed fan cooled, NEMA Premium ® efficiency, EQP Global® motor series is Toshiba's next-edge motor product line. These motors are designed to meet or exceed the competitive demands of the global market as well as the requirements of the Energy Independence & Security Act of 2007 (EISA), while maintaining the high reliability and quality expected from Toshiba. The EQP Global motor series is CE certified, Division 2 Certified and address global motor standards - including NEMA, IEC, and JIS regulations.

EQP Global Motor Series

map1 map2 map3 map4 map5 map6

Stator

  • Optimized Slot Geometry
  • Modeled Flux Density to Produce Best Stator Slot Configuration
  • Decreased Core Loss (Efficiency Increase)
  • Reduced Winding Resistance (Core Temperature Decrease)

Rotor

  • Optimized Slot Geometry
  • Modeled Current Density to Produce Optimal Rotor Slot Configuration
  • Reduced Stray Load Loss

Bearings

  • Low-Viscosity Grease Used to Decrease Mechanical Losses

Brackets

  • Optimized Rib Geometry with FEM Analysis to Increase Strength-to-Weight Ratio
  • Casting Design Eliminates Grease Pipes on Smaller Frames

Frame

  • Finite Element Model (FEM) Analysis Used to Determine Optimal Fin Geometry to Increase Heat Dissipation
  • FEM Analysis Used to Increase Strength-to-Weight Ratio

Search by feature:
Horsepower (HP):
Speed (RPM):
Voltage (V):
Enclosure:
Efficiency:
Price Selection:
Search by model:
Enter a model number to
search for product details.
Do you have a question?