We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Plus Pack® Outdoor with VLP Technology®

Severe Outdoor

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy
Reduce your operating costs and calculate the harmonic impact on your system Click an App to Download and Install
 Toshiba Energy Savings Estimator Toshiba Energy Savings Estimator
 Toshiba Harmonics Estimator Toshiba Harmonics Estimator
Toshiba Energy Savings Estimator Download and Install Toshiba Energy Savings Estimator








Toshiba Harmonics Estimator Download and Install Toshiba Harmonics Estimator








Toshiba's Plus Pack outdoor adjustable speed drive is revolutionizing the industry by combining Toshiba's robust Plus Pack technology and Toshiba's proprietary, ground-breaking Virtual Linear Pump (VLP) Technology.

VLP Technology allows the Plus Pack to directly, precisely, and linearly control pressure, temperature, level, or flow using single or multiple devices while balancing the load between them. This innovative drive is designed to withstand even the harshest of conditions and is engineered to provide tight speed control, while offering the industry's most user-friendly operator interface.

Key Features

  • Heavy duty outdoor duty NEMA 3R enclosure as standard
  • Up to 1500HP low voltage
  • Capable of 12 pulse or 18 pulse front end fantastic for harmonic mitigation solution

Patented 18-Pulse Autotransformer Technology

In order to reduce harmonic injection to the utility, the Plus Pack is available in 12-pulse and 18-pulse diode frontend designs. The 12-pulse drive can achieve a typical current Total Harmonic Distortion (THD) of 9% and must be used with a conventional drive-duty phase-shifting isolation transformer. The 18-pulse Plus Pack is furnished with built-in phase-shifting patented auto-transformer technology which eliminates the need for complicated cabling and allows for a perfect blend of reliability, cost savings, and a reduced footprint.

Advanced Design Features Enhance Reliability

The Plus Pack has a variety of features that make this unique drive an ideal solution for a wide variety of applications requiring unparalleled motor control and rugged reliability.

Non Air-to-Air Heat Exchangers

The heat exchangers eliminate the maintenance issues associated with refrigerant-based cooling units while preventing air exchange between air outside and inside the cabinet.

Non-Ventilated Design

The Plus Pack design incorporates heat sinks out-the-back, heat exchangers, and gasketed doors which protrude from the back of the cabinet and are cooled by front-removable centrifugal fans.

Heat Exchanger Technology

This technology is utilized to remove residual internal cabinet heat instead of relying on refrigerant-based cooling systems and is an unparalleled solution used to increase a cabinet's heat dissipation while minimizing footprint.

Closed-Loop Air Cooling System

The air cooling system in the Plus Pack maintains a clean and sealed internal environment and ensures optimum performance and maximum life of electronic components, while protecting against external contaminants and humidity.

Plus Pack VLP Technology Features

The VLP algorithm has helped to make PID obsolete and reinvents the way that users control pressure or flow. Once VLP points have been established, the Plus Pack will perform the following functions:

  • Monitor Multi-Pump Systems for Friction Losses, Impeller Variations, & Other System Variables
  • Adjust the System Accordingly to Ensure Only Necessary Pumps are Operating
  • Balance Flow Rates for Each Operating Pump Under All Conditions
  • Balance the Load for All Operating Pumps

Industrial Applications

The Plus Pack drive can be utilized in industries as diverse as; Chemical, City Municipality, Food, Industrial Marine, Irrigation, Paper, Petroleum, Power Plant, Oil & Gas, Mining & Mineral, and Water/Wastewater.

Applicable Applications

  • Blowers
  • Centrifugal Pumps
  • Conveyors
  • Crushers
  • Compressors
  • Centrifuges
  • Fans
  • Lift Stations
  • Water Towers

Model
VAC
HP (HD)
FLA (HD)
HX7+D426KCB1 460 250.0 313.0
HX7+D439KCB1 460 350.0 469.0
HX7+D445KCB1 460 400.0 546.0
HX7+D451K40CB1 460 500.0 623.0
HX7+D460KCB1 460 600.0 722.0
HX7+D470KCB1 460 700.0 842.0
HX7+D481KCB1 460 800.0 980.0
HX7+D493KCB1 460 900.0 1121.0
HX7+D410LCB1 460 1000.0 1203.0
HX7+D412LCB1 460 1200.0 1443.0
HX7+D414L40CB1 460 1400.0 1684.0
HX7+D415L40CB1 460 1500.0 1804.0
HX7+D426KCC1 460 250.0 313.0
HX7+D445KCC1 460 400.0 546.0
HX7+D451K40CC1 460 500.0 623.0
HX7+D470KCC1 460 700.0 842.0
HX7+D481KCC1 460 800.0 980.0
HX7+D493KCC1 460 900.0 1121.0
HX7+D410LCC1 460 1000.0 1203.0
HX7+D412LCC1 460 1200.0 1443.0
HX7+D415L40CC1 460 1500.0 1804.0
HX7+D4830CB 460 75.0 100.0
HX7+D411KCB 460 100.0 133.0
HX7+D416KCB 460 150.0 196.0
HX7+D420KCB 460 200.0 241.0
HX7+D439KCB 460 350.0 469.0
HX7+D445KCB 460 400.0 546.0
HX7+D460KCB 460 600.0 722.0
HX7+D470KCB 460 700.0 842.0
HX7+D481KCB 460 800.0 980.0
HX7+D493KCB 460 900.0 1121.0
HX7+D412LCB 460 1200.0 1443.0
HX7+D415L40CB 460 1500.0 1804.0
HX7+D4660CC 460 60.0 79.0
HX7+D4830CC 460 75.0 100.0
HX7+D411KCC 460 100.0 133.0
HX7+D416KCC 460 150.0 196.0
HX7+D420KCC 460 200.0 241.0
HX7+D426KCC 460 250.0 313.0
HX7+D439KCC 460 350.0 469.0
HX7+D451K40CC 460 500.0 623.0
HX7+D470KCC 460 700.0 842.0
HX7+D481KCC 460 800.0 980.0
HX7+D493KCC 460 900.0 1121.0
HX7+D410LCC 460 1000.0 1203.0
HX7+D412LCC 460 1200.0 1443.0
HX7+D415L40CC 460 1500.0 1804.0
HX7+D4830CD 460 75.0 100.0
HX7+D411KCD 460 100.0 133.0
HX7+D416KCD 460 150.0 196.0
HX7+D420KCD 460 200.0 241.0
HX7+D426KCD 460 250.0 313.0
HX7+D439KCD 460 350.0 469.0
HX7+D445KCD 460 400.0 546.0
HX7+D451K40CD 460 500.0 623.0
HX7+D460KCD 460 600.0 722.0
HX7+D470KCD 460 700.0 842.0
HX7+D481KCD 460 800.0 980.0
HX7+D439KCC1 460 350.0 469.0
HX7+D460KCC1 460 600.0 722.0
HX7+D414L40CC1 460 1400.0 1684.0
HX7+D4660CB 460 60.0 79.0
HX7+D426KCB 460 250.0 313.0
HX7+D451K40CB 460 500.0 623.0
HX7+D410LCB 460 1000.0 1203.0
HX7+D414L40CB 460 1400.0 1684.0
HX7+D445KCC 460 400.0 546.0
HX7+D460KCC 460 600.0 722.0
HX7+D414L40CC 460 1400.0 1684.0
HX7+D4660CD 460 60.0 79.0

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top