We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3504FLG3OMHD


Motor Model Details
Model Number B3504FLG3OMHD
Multiplier Symbol MXT40G
Weight 4321 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 5010US
FORM FBK1
TYPE TKKH
Model Number B3504FLG3OMHD
NOM. EFF. 96.2
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 308
NEMA B
Code G
kW 261
PF 88
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2000
Torques
Full Load (lb-ft): 1030
Locked Rotor: 175
Break Down: 230
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.3
3/4 Load: 96.2
1/2 Load: 95.5
Power Factor (%)
Full Load: 88
3/4 Load: 82.3
1/2 Load: 86.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top