We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3003XPAL11F-C


Motor Model Details
Model Number 3003XPAL11F-C
Multiplier Symbol MXTFCM
Weight 4500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame H509US
FORM
TYPE
Model Number 3003XPAL11F-C
NOM. EFF. 224
VOLTS 4000
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 93.8
Frequency 60 Hz
FLAMPS 37
NEMA B
Code F
kW 224
PF
S.RPM 3600
FLRPM 3569
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 94.3
Torques
Full Load (lb-ft): 235
Locked Rotor: 443
Break Down: 84
Bearings
Drive End: 258
Opposite Drive End: 6313ZC3
Efficiency (%)
Full Load: 6313ZC3
3/4 Load: 91.7
1/2 Load: 93.8
Power Factor (%)
Full Load: 93.2
3/4 Load: 91.3
1/2 Load: 94.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top