We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7004XPAL11E-C


Motor Model Details
Model Number 7004XPAL11E-C
Multiplier Symbol MXTFCM
Weight 11000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 6809L
FORM
TYPE
Model Number 7004XPAL11E-C
NOM. EFF. 522
VOLTS 4000
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 94.7
Frequency 60 Hz
FLAMPS 89
NEMA B
Code F
kW 522
PF
S.RPM 1800
FLRPM 1789
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 90.7
Torques
Full Load (lb-ft): 541
Locked Rotor: 2078
Break Down: 107
Bearings
Drive End: 204
Opposite Drive End: 6222C3
Efficiency (%)
Full Load: 6222C3
3/4 Load: 92.7
1/2 Load: 94.7
Power Factor (%)
Full Load: 94.1
3/4 Load: 89.6
1/2 Load: 90.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top