| Model |
Model Number |
4310F3F300XAXX |
4310F3F500XAXX |
| Capacity |
30 KVA/27 KW |
50 KVA/ 45 KW |
| Topology |
True On-Line, Double Conversion, & All IGBT Technology |
| INPUT |
Voltage |
208/120 V: Three-Phase, Four-Wire + Ground/Bypass Input; 208/120 V: Three-Phase, Four-Wire + Ground |
| Voltage Range |
208 V, -20% to +15% (166 to 239 V Without Using Battery) |
| Power Factor |
> 0.99 |
| Current THD |
< 3% at 100% Load |
| Frequency |
50 ±5 Hz; 60 ±5 Hz |
| OUTPUT |
Voltage |
208/120 V: Three-Phase, Four-Wire + Ground |
| Frequency |
50/60 Hz, ±0.1% (Can be Used as Frequency Converter) |
| Voltage Regulation |
±1.0% (0.5% Typical) |
| Power Factor |
0.9 Lagging |
| Overload |
Inverter: 125% for 90 Seconds, 150% for 30 Seconds Bypass: 125% for 10 Minutes, 1000% for 10 Milliseconds |
| BATTERY |
DC Link |
288 VDC |
| Ripple Voltage |
< 0.5% DC |
| ENVIRONMENT |
Temperature Range |
32° to 104°F (0° to 40°C) |
| Relative Humidity |
5% to 95% Non-Condensing |
| Heat Rejection |
8153 BTUs/Hour |
15,019 BTUs/Hour |
| Full-Load Efficiency |
91.90% |
91.10% |
| 25% Load Efficiency |
88.00% |
88.80% |
| Altitude |
6600 ft. (2000 m) Maximum Without Derating |
| Audible Noise |
< 65 dBA at 1m Air Filtration; Standard Front Air Filter |
| DIMENSIONS |
Dimensions |
22.1 x 31.6 x 73.6 in. (73.7 in. (H) with Fan Cage) |
| Weight |
788 lbs. |
867 lbs. |
| COLOR |
O’Brien Black (Textured Powder Coat) |
| COMMUNICATION OPTIONS |
RemotEye® III & Ethernet/SNMP |
| OPTIONS |
Dual-Input Feed |
| STANDARDS |
UL 1778, ULC, CE, FCC Class A, ISO9001, ISO14001, ANSI C62.41 (IEEE 587), & NEMA PE 1-1993 |
| WARRANTY |
Three-Years On-Site Warranty; Five-Years Available; See Toshiba Warranty Policy for Full Details |
| SERVICE |
24-Hour, 365-Day Technical Support: 1-877-867-8773 |