1000 Series is a single phase UPS, available in 1.0kVA, 1.5kVA, 2.0kVA, 2.4kVA & 3.0kVA & 6.0kVA. This series offers both the tower and the rack mount design solutions. As a double conversion on-line UPS, it is able to supply uninterrupted, clean single-phase power to your critical system.
Features:
- Auto-Restart and Cold Start
- Programmable Load Shed Receptacle
- Intelligent Charger with Rapid Charge in only 4.0 hours to 90%
- Wide Input Voltage Window
- Wide Input Freq Window for comp Generator Compatibility
- Input Power Factor greater than 0.97
- Output Power Factor 0.70 (0.8pf for 2.4kVA)
- LCD Display in Multiple Language
- Optional Network Interface Card - RemotEye II
- Optional Environmental Monitoring Device
Application:
- Industrial Systems
- Health Care
- Laboratories
- Small Business Offices
- Point-of Sale Equipment
- Internet Service Provider
- Server Consolidation
- Data Centers
- Storage
- Wiring Closets
Click here for UPS Single Phase Warranty Information