UPS | 1800 Series 2400 VA
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
1800 Series Image
Product Image Take a closer look
Print this page

1800 Series

2400 VA

1800 Series is a single phase UPS, available in 2.4kVA. This series offers the tower design solution. As a double conversion on-line UPS, it is able to supply uninterrupted, clean single-phase power to your critical systems while keeping batteries charged continuously, even if the utility power fails. Other features include:

  • True On-Line Double Conversion, PWM Input PF Correction UPS
  • Isolation Transformer for Complete Power Conditioning
  • High Overload and CF for Motor Type Loads
  • Auto-Restart and Cold Start Features for Remote Location
  • Increased Input Voltage Window +10% to -40% for Increased Battery Life
  • Four (4) Fan Speed for Optimum Cooling and Noise Reduction
  • Compactly Designed, Both Rectifier and Inverter Utilized 36.5 kHz IGBT Technology
  • Intelligent Charger with Rapid Charge in only 3.5 hours to 90%
  • Wide Input Frequency Window for Complete Generator Compatibility
Click here for UPS Single Phase Warranty Information
Specifications Manuals Brochures Drawings tg Support
1800 Series Specifications
CAPACITY  
2400 VA
INPUT Voltage
Single-Phase 208/240 Vac (3 Wire Input/L-L,G)
  Voltage Range
144 V to 264 V (+10% to -40%)
  Frequency
50/60 Hz Auto-Sensing
  Synchronization Window
± 3 Hz
  Power Factor
Greater than 0.95
OUTPUT Voltage
120/208/240 Vac (4 wire Output/L-L-N-G)
  Capacity (VA/W)
2400 VA*/1680 W*
  Voltage Regulation
± 3%
  Voltage Distortion
Less than 5% THD at Full Non-Linear Load. Less than 3% THD at Full Linear Load.
  Step Load
± 9% Max. from 100% to 0% or from 0% to 100% Linear Load
  Rated Current at 240 V
9.6 A
  Overload Capacity
125% for 1 Minute; 150% for 30 Seconds
  Crest Factor
2.5 at Full Load
  Frequency
50/60 Hz Auto-Sensing (± 0.5 Hz)
  Wave Form
Sine Wave, Zero Transfer Time
  Load Power Factor
0.7
  Efficiency AC to DC to AC
80%
BATTERY DC Voltage
48 V
  Backup Time (Full Load)
7 Minutes
  Battery Type
Enersys NPX-35FR Lead Acid 9 Ah/12 V
  Number of Batteries
Two (2) Strings in Parallel, Four (4) Batteries per String
PHYSICAL Interface
RS-232, Dry Contact, External Battery Connectors
  Line Cord and Receptacles
Hardwired (With Optional Line Cord & Receptacle Panels)
  Dimensions
254 W x 686 D x 597 H mm (10 W x 27 D x 23.5 H in.)
  Weight
77 kg (170 lbs.)
OPTION Network Interface Card
RemotEye®II Part #: RMTI-INT-R4
  Environmental Monitoring Device
Part #: RMTI-EMD-HT
ENVIRONMENT Operating Ambient Temperature
0 to 40° C (32 to 104° F)
  Humidity
30% to 90%, Non-Condensing
  Audible Noise
Less than 50 dB Normal and Battery Modes
  Altitude
1000 m (3000 ft) Above Sea Level
CONFORMANCE Regulatory Approvals
UL1778, CUL, CE, FCC Class A, IEEE 587, ANSI/C62.41, ISO 9001, ISO 140001, NEMA/PE1-1993
  Warranty
Three (3) Years on ElectronicsTwo (2) Years Full Replacement on Batteries (See Toshiba Warranty Policy for Full Details)
*208/240 Transformer Models Result in 5% Derating
 Printable Version
 
Legal 1   Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale   Copyright 1995 - 2009 Toshiba Corporation, All Rights Reserved