UPS | G9000 Series 80-750kVA
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
G9000 Series  Image
Product Image Take a closer look
Print this page

G9000 Series

80-750kVA


The G9000 series UPS is available in capacities of 80, 100, 160, and 225 KVA and comes with an industry-leading three-year onsite warranty. It is designed for stand-alone or parallel use in up to four-unit configurations without requiring the use of a special switchgear cabinet.

Using the new Toshiba IGBT technology in the rectifier/converter, DC/DC chopper, and the inverter sections of the UPS, the G9000's double-conversion topology provides an AC/DC/AC efficiency of 96.5% at loads from 50% to 100%. Even at 20% loading, the efficiency remains greater than 94%. This is 10% to 20% better than current industry systems, making the G9000 excellent for N+1 parallel systems where loads are typically 30-40%.

Click here for UPS Three Phase Warranty Information


Specifications Manuals Brochures Drawings tg Support
G9000 Standard Specifications
Model Number
T90S3S08KS6XSN
T90S3S10KS6XSN
T90S3S16KS6XSN
T90S3S22KS6XSN
Capacity
KVA/KW
80/72
100/90
160/144
225/202.5
Topology
True On-Line, Double Conversion, Advanced Multi-Level IGBT Technology
Input Voltage
480 V, Three-Phase, Three-Wire + Ground/Bypass Input, 480 V, Three-Phase, Three-Wire + Ground
Voltage Range
480 V, -20% to +15% (384 to 552 V Without Utilizing Battery)
Power Factor
Greater than 0.99
Current THD
<3% at 100% Load (No Input Filter Required)
Frequency
60 Hz (± 10%)
Output Voltage
480 V, Three-Phase, Three-Wire + Ground
Frequency
60 Hz, ±0.01% (In Free-Running Mode)
Voltage Regulation
±1.0% (0.5% Typical)
Power Factor
0.9 Lagging
Power Factor Range
0.9 Lagging to 0.95 Leading
Voltage THD
<2% for Linear Load, <5% for Non-Linear Load
Overload (Inverter)
125% for 2 Minutes; 150% for 60 Seconds
Overload (Bypass)
1000% for One Cycle
Battery DC Link
480 VDC
Environment Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
5% to 95% Non-Condensing
Heat Rejection
10,771 BTUs/Hour
13,463 BTUs/Hour
17,821 BTUs/Hour
25,060 BTUs/Hour
Efficiency (Full-Load)
95.80%
95.80%
96.50%
96.50%
Efficiency (20% Load)
92.50%
92.50%
94.70%
94.90%
Altitude
7380 Feet Maximum Without Derating (2250 Meters)
Audible Noise
70 dBA at 1 Meter
Dimensions Dimensions (W x D x H)
27.6 x 32.8 x 80.6 in.(700 x 832 x 2047 mm)
35.4 x 32.8 x 80.6 in.(900 x 832 x 2047 mm)
Weight
855 lbs. (388 kg)
855 lbs. (388 kg)
1160 lbs. (526 kg)
1230 lbs. (558 kg)
Features
Digital Signal Processor (DSP) Control, Fully Digital IGBT Converter & Inverter, High Efficiency Over Wide Load Range,
Transformer-Less Design, N+1 and N+N (Up to Four in Parallel) Capability, Dual-Input Feed, Electronic Battery Isolation,
RS232 and Dry Contact Interface, Small Footprint, Lightweight Design
Standards
UL 1778, CUL, ISO9001, ISO14001, ANSI C62.41 (IEEE 587), FCC Class A, Article 47, Part 15.B
Warranty
Three Years Onsite (Optional Two Year Extended Warranty)See Toshiba Warranty Policy for Full Details
Service
24-Hour, 365-Day Technical Support 1-877-867-8773
 Printable Version
 
Legal 1   Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale   Copyright 1995 - 2010 Toshiba Corporation, All Rights Reserved