We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

FOR IMMEDIATE RELEASE
Toshiba International Corporation
713-466-0277 x3341
TIC-media@toshiba.com

Long-Lasting Toshiba G9000 Series SCiB™ Energy Storage System Now Available

HOUSTON, TX — October 30, 2018 —

Toshiba offers the reliability of the SCiB Lithium Ion Battery in the form of a new G9000 Series uninterruptible power system (UPS) battery cabinet. The new energy storage system (ESS) provides safe and long-lasting rechargeable battery power in a compact enclosure designed for datacenters, colocation, and healthcare industries.

“The G9000 SCiB ESS is a game changer for the industry,” remarked Greg Mack, VP & GM of Power Electronics Division. “It is the ideal battery for cutting-edge applications with minimal UPS battery backup time and fast start generators such as those in datacenters. Toshiba’s Lithium Titanate Oxide (LTO) SCiB technology is safe, trouble-free, and dependable.”

The SCiB LTO topology and state of the art monitoring devices greatly reduce the potential for thermal runaway that other lithium chemistries suffer from. Additionally, the ESS requires minimal maintenance and lasts longer than the UPS. The enclosure is lighter and more compact than that of lead acid or other lithium chemistries, thereby freeing up space to maximize IT data revenue.

Benefits and features of the G9000 Series SCiB Energy Storage System include:

  • Long Cycle-Life: 20 times greater than valve-regulated lead-acid (VRLA) lifetime
  • Long Shelf Life: Maintains over 90% charge for one year in storage environment of -30°C to 45°C
  • Toshiba Quality: SCiB cells, modules, and cabinets are all manufactured by Toshiba
  • Best-in-Class 12-Year Warranty*
  • Superior Safety: Resistant to dendritic growth over 10,000 cycles at 100% SOC (state of charge)
  • Space and Volume Efficient: Half the volume and weight of VRLA

Fast response and expert quality service is provided through an extensive nationwide UPS service network of highly skilled UPS professionals and Toshiba’s Remote Monitoring Services. This network provides fast emergency service, preventative service maintenance, and real-time performance data.

*Update: Warranty period no longer includes Preventive Maintenance

About Toshiba International Corporation

Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of four divisions - Motors & Drives, Automotive, Power Electronics and Transmission & Distribution. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of industries including general industrial, oil and gas, utilities, datacenters, renewables, HVAC, water/wastewater, and mining. For more information about TIC, please visit www.toshiba.com/tic.

About the TIC Power Electronics Division

The TIC Power Electronics division has more than 30 years of experience in UPS. Toshiba produces a versatile range of single-phase and three-phase UPS solutions and accessories hallmarked for outstanding performance and reliability. Single-phase models range from 700VA to 22 kVA, while three-phase single module systems range from 15 to 2,000 kW and three-phase parallel module systems from 90 to 12,000 kW. These systems are suitable for a wide range of applications including data centers, telecommunication, retail, healthcare, broadcasting, and industrial. For more information please visit www.toshibaups.com.
Need a Quote? Have A Question?
x









Processing...
Top Top