EQP Global Motor Series

Related Information
EQP Global® Motor Series

Toshiba's general purpose, totally enclosed fan cooled, NEMA Premium® efficiency, EQP Global® motor series is Toshiba's next-edge motor product line. These motors are designed to meet or exceed the competitive demands of the global market as well as the requirements of the Energy Independence & Security Act of 2007 (EISA), while maintaining the high reliability and quality expected from Toshiba. The EQP Global motor series is CE certified and address global motor standards, including NEMA, IEC, and JIS regulations.

EQP Global Motor Series

map1 map2 map3 map4 map5 map6

Fan & Fan Cover

  • 3-D Fluid Analysis Used to Model Airflow & Optimize Fan & Fan Cover Design
  • Fan Design Provides Maximum Airflow with Reduced Frictional Losses
  • Improved Cooling Decreases Stator Resistance Losses
  • CE Certified Fan Cover

Stator

  • Optimized Slot Geometry
  • Modeled Flux Density to Produce Best Stator Slot Configuration
  • Decreased Core Loss (Efficiency Increase)
  • Reduced Winding Resistance (Core Temperature Decrease)

Rotor

  • Optimized Slot Geometry
  • Modeled Current Density to Produce Optimal Rotor Slot Configuration
  • Reduced Stray Load Loss

Bearings

  • Low-Viscosity Grease Used to Decrease Mechanical Losses

Brackets

  • Optimized Rib Geometry with FEM Analysis to Increase Strength-to-Weight Ratio
  • Casting Design Eliminates Grease Pipes on Smaller Frames

Frame

  • Finite Element Model (FEM) Analysis Used to Determine Optimal Fin Geometry to Increase Heat Dissipation
  • FEM Analysis Used to Increase Strength-to-Weight Ratio

Search by feature:
Horsepower (HP):
Speed (RPM):
Voltage (V):
Enclosure:
Efficiency:
Price Selection:
Search by model:
Enter a model number to
search for product details.
Do you have a question?