We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
HOUSTON, TX—February 11, 2016—Toshiba International Corporation (TIC) today announced the development and availability of the new Petrochem SD+ medium voltage motor. The totally enclosed and fan cooled Petrochem SD+ motor package features rugged construction and durable design ideal for the toughest material processing applications. Built with certain IEEE Std. 841™-2009 specifications, the Petrochem SD+ motor is made for the oil and gas, mining and mineral, and pulp and paper industries.
"The new Petrochem SD+ medium voltage motor is best suited for applications including compressors, pumps, fans, and conveyors,” said John Rama, Business Director for the TIC Motors and Drives division. “The low temperature and low vibration design provides additional durability to withstand these harsh environments, decreasing maintenance requirements and chances of failures while ultimately increasing the motor lifespan."
Available in 2300, 3300, 4000, or 6600 V, the Petrochem SD+ medium voltage motor features severe duty IP55 protection for the motor and terminal boxes, in addition to an insulation system capable of withstanding an immersion test in accordance with NEMA MG 1. Further protection from environmental conditions is evident in the tropicalization treatment on windings, rust-inhibitive paint system on motor and rotor/shaft assembly, and corrosion-resistant hardware.
Since 1970, TIC has developed a proud tradition of producing some of the most reliable, robust motors in the market. With in-house design, engineering, and manufacturing capabilities, TIC can completely customize each motor to specific application requirements. Many of these products are designed, built, and tested in a 1,000,000+ square foot state-of-the-art manufacturing facility in Houston, Texas.
TIC offers a wide range of medium and high voltage motors in open machines and totally enclosed air & water cooled enclosures in squirrel cage induction machines (SCIM), wound rotor induction machines (WRIM), and synchronous designs ranging from 100 HP to 50,000 HP and 2,300 to 13,800V.
The TIC Motors & Drives division, which offers a full range of adjustable speed drives and motor controls, is anchored by a totally integrated manufacturing process; research and development, design, engineering, production and manufacturing, and after-market service and support are all commandeered under one single roof. With the capability to test products together as a complete system before sending out into the field, TIC ensures the highest level of quality, performance, and reliability.
Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of four divisions - Motors & Drives, Automotive, Power Electronics and Transmission & Distribution. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of industries including general industrial, oil and gas, utilities, datacenters, renewables, HVAC, water/wastewater, and mining. For more information about TIC, please visit www.toshiba.com/tic.
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No