We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
The
ODP Dry Kiln Motor Series is the latest expansion to our motor catalog and newest motor rated for severe duty applications,
said Mark Laber, Vice President and General Manager of the TIC Motors & Drives division. Customers in need of a durable and reliable motor series for lumber need look no further.
Designed for internal harsh environments of the lumber drying kilns, the motor’s corrosion resistance and high structural rigidity allow for exceptional performance in any dry kiln environment with high ambient temperatures, high humidity, and chemicals. Further benefits of the motor series include NEMA Premium Efficiency rating, cast iron construction, and H-class insulation system utilizing an epoxy varnish. The
ODP Dry Kiln Motor Series is available in 5 to 25 horsepower.
Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of four divisions - Motors & Drives, Automotive, Power Electronics and Transmission & Distribution. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of industries including general industrial, oil and gas, utilities, datacenters, renewables, HVAC, water/wastewater, and mining. For more information about TIC, please visit www.toshiba.com/tic.
The TIC Motors & Drives division, which offers a full range of low and medium voltage motors, adjustable speed drives, motor controls, and power apparatus & components, is anchored by a totally integrated manufacturing process; research and development, design, engineering, production and manufacturing, and aftermarket service and support are all commandeered under one roof. With the capability to test products together as a system before sending out into the field, TIC ensures the highest level of quality, performance, and reliability.