We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

FOR IMMEDIATE RELEASE
Toshiba International Corporation
713-466-0277 x3341
TIC-media@toshiba.com

Toshiba Expands Datacenter Product Lineup to Include Server Rack Enclosure

HOUSTON, TX — Oct. 11, 2018 — Toshiba International Corporation (TIC) continues to grow their increasingly in-demand datacenter solutions lineup. The TIC Power Electronics division now offers a Server Rack Enclosure to house and protect datacenter servers and rack-mount uninterruptible power systems (UPS), such as the Toshiba T1000 single-phase UPS. The Server Rack Enclosure is designed to meet the flexibility and requirements demanded by today’s server rooms, network closets, and datacenters. With its stable interior, the Toshiba Rack Enclosure support static loads of up to 3,307 lbs (1,500 kgs).

Standard features of the new Server Rack Enclosure include:
  • Perforated front and rear doors provide ample ventilation for servers and networking equipment.
  • Split locking side panels make suitable size and weight for easy handling and mounting to rack.
  • Easy removable top panel with cable entry slots for overhead cable entry.
  • Pre-installed casters and adjustable leveling feet.
  • Adjustable mounting rails for various depth IT equipment.
  • Two vertical accessory channel in the rear of the enclosure providing tool-free installation for accessories without occupying U space.
  • Rack enclosure includes pre-installed baying bracket to join racks in a row and provide additional stability to the rack.
The Server Rack Enclosure is the latest addition to the evolving datacenter solutions product offering offered by the TIC Power Electronics division. Other new products developed by the Power Electronics team specifically for datacenter applications includes the T1000 single-phase UPS and G9000 Series three-phase UPS. Toshiba also offers remote monitoring software and battery storage solutions to help meet the needs of datacenter customers.

About Toshiba International Corporation

Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of four divisions - Motors & Drives, Automotive, Power Electronics and Transmission & Distribution. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of industries including general industrial, oil and gas, utilities, datacenters, renewables, HVAC, water/wastewater, and mining. For more information about TIC, please visit www.toshiba.com/tic.

About the TIC Power Electronics Division

The TIC Power Electronics division has more than 25 years of experience in uninterruptible power systems. Toshiba produces a versatile range of single-phase and three-phase UPS solutions and accessories hallmarked for outstanding performance and reliability. Single-phase models range from 1 to 22 kVA, while three-phase single module systems range from 15 to 2,000 kW and three-phase parallel module systems from 90 to 16,000 kW. These systems are suitable for a wide range of applications including data centers, telecommunication, retail, healthcare, broadcasting, and industrial. For more information please visit www.toshibaups.com.

Need a Quote? Have A Question?
x









Processing...
Top Top