We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
HOUSTON, TX—February 1, 2016—Toshiba today announced the launch of the Enhanced G9000 Series three-phase uninterruptible power system (UPS). The newest G9000 Series is available in 100 to 225 kVA and features a reduced footprint and the latest energy-efficient power protection technology.
The Toshiba G9000 Series UPS is purpose-built from the ground up to allow for flexible custom installations for datacenters, co-locations, call centers, and financial institutions. Already renowned for energy efficiency, the Enhanced G9000 Series has an increased efficiency rate of up to 97%. The energyefficient design significantly lowers installation and operational expenses in comparison to traditional requirements.
Using Toshiba’s newest three-step, insulated-gate bipolar transistor (IGBT) technology in the rectifier/converter, DC/DC chopper, and inverter sections, the G9000’s double-conversion topology provides an AC/AC efficiency of up to 97%. At 20% loading the efficiency remains at approximately 95%, ideal for redundant parallel systems where loads are typically 25 to 40%.
The all-IGBT design of the G9000 Series also eliminates the need for a front-end harmonic filter and produces less than 3% input current total harmonic distortion. The exceptional dynamic response of its inverter eliminates the need for an output transformer, improving efficiency and reducing weight, noise, and total footprint. They feature an input power factor greater than 0.99, a wide input voltage range of +15% to -20%, and an output power factor rated at .9 (100-225 kVA). The G9000 supports 100% unbalanced loads and 100% step-load changes without battery discharge, and can support monitoring via SNMP, MODBUS, and other protocols.
Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of four divisions - Motors & Drives, Automotive, Power Electronics and Transmission & Distribution. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of industries including general industrial, oil and gas, utilities, datacenters, renewables, HVAC, water/wastewater, and mining. For more information about TIC, please visit www.toshiba.com/tic.
The TIC Power Electronics division has more than 28 years of experience in uninterruptible power systems. Toshiba produces a versatile range of single-phase and three-phase UPS solutions and accessories hallmarked for outstanding performance and reliability. Single-phase models range from 1 to 22 KVA, while three-phase single module systems range from 15 to 1,000 KVA, and three-phase parallel module systems from 100 to 8,000 KVA. These systems are suitable for a wide range of applications including data centers, telecommunication, retail, healthcare, broadcasting, and industrial. For more information please visit www.toshibaups.com.
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Thanks for registering.
Please login with your email address.
Sign me up to receive future updates about Toshiba products
Yes No