We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
CONTACTOR MODEL |
HCV-5HA |
HCV-5HAL* |
CV-10HA |
CV-10HB |
HCV-6KAU |
HCV-6KALU* |
||||
Rated Voltage | 2400/4200/6900V(7.2kV max) |
12/15kV |
12kV**** |
2400/4200/6900V(7.2kV max) |
||||||
Rated Operational Current | 400A |
320A |
720A |
|||||||
Rated Thermal Current | - |
450A |
- |
|||||||
Interrupting Current | 7000A (4.5kA @7.2kV) |
5kA/4kA |
5000A |
7200A |
||||||
Rated Short-time Withstand Cur. | - |
5000A - 1 sec |
- |
|||||||
Rated Peak Withstand Current | - |
12500A |
- |
|||||||
Short-circuit Making/Breaking Current | - |
5kA/4kA |
5kA |
- |
||||||
0-3min.-CO-3min.-CO |
||||||||||
Class E1 MVA | 25/50 (36/60) |
120 |
30/60/85 |
|||||||
Class E2 MVA | 200/400/570 |
1200MVA |
200/400/600 |
|||||||
Short Time Current | 2400A -30s |
1920A - 30s |
4320A - 30s |
|||||||
4000A -12s
|
8000A - 1s (4800A - 1s) |
10800A - 1s |
||||||||
6300A - 2s
|
- |
|||||||||
Overcurrent Strength (Peak Value) | 85kA (PEAK) |
See Coordination Below |
85kA (PEAK) |
|||||||
Coordination w/Current-Limiting Fuses | - |
Short-circuit Current 40kA Cut-off Current 50kA Peak |
- |
|||||||
Switching Frequency | 1200/Hr |
300/Hr |
300/Hr |
120/Hr |
600/Hr |
300/Hr |
||||
Mechanical Life*** | 2.5M |
250k |
250k |
1M |
200k | |||||
Electrical Life*** | 250k |
250k |
100k |
200k |
||||||
Impulse Withstand | 60kV |
75kV |
60kV |
|||||||
Dielectric Strength | 22kV-1 Minute |
28kV-1 Min (42kV)** |
22kV-1 Minute |
|||||||
ClosingTime | 80 ms or Less |
130 - 140 ms or Less |
80-100 ms |
|||||||
Opening Time | 25 ms |
80 - 90 ms |
30 - 40 ms or Less |
40-55 ms |
||||||
Arcing Time | 10 ms or Less |
10 ms or Less |
10 ms or Less |
|||||||
Pick-Up Voltage | 85% (Hot) - 70 % (Cold) AC or DC |
|||||||||
Drop-Out Voltage | 50%(Hot) - 40% (Cold) AC or DC |
|||||||||
Tripping Voltage | 60% or less of Coil Rating DC (cold) |
|||||||||
Control Voltage | Standard | 120Vac 50/60 Hz |
100-240Vac/100-250Vdc l |
115-240Vac/125-250Vdc |
||||||
Optional | 240Vac/125Vdc/250Vdc | - |
- |
|||||||
Control Circuit Burden | Closing | 670VA (AC) - 700W(DC) |
1150VA(AC)/1200W(DC) |
840VA |
875W |
|||||
Holding | 85VA(AC) - 85W (DC) | 80VA (AC)/90W(DC) | 48VA |
- |
||||||
Tripping* | 4.8A (DC)Max |
4.0A (DC) Max |
- |
4.8A Max | ||||||
Auxiliary Contact Ratings | Arrangement | 3NO-3NC |
2NO-3NC |
4NO-2NC |
2NO-1NC |
3NO-3NC |
2NO-2NC |
|||
Current | 10A (A600) |
|||||||||
Voltage | 600V Max - 48V Min |
|||||||||
AC | 720VA (P.F. 0.35) |
|||||||||
DC | 60W (L/R 150 ms) |
|||||||||
Application Conditions | Altitude w/o Derate | Lower than 6600ft (2000m) |
Lower than 3300ft (1000m) |
|||||||
Ambient | -5 to + 40°C |
|||||||||
Relative Humidity | 45 to 85% |
|||||||||
Vibration | 20 Hz - 1 G |
|||||||||
Shock | 30 G |
|||||||||
Weight - lbs. (kg) | 43 (19.5) |
44 (20) |
88 (40) |
91 (41) |
60 (27) |
62 (28) |
||||
* Latched version. |
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Thanks for registering.
Please login with your email address.
Sign me up to receive future updates about Toshiba products
Yes No