We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
NC3 Nanodrive
The NC3 Nanadrive is a RoHS compliant nano-sized drive with a full range of features to meet the demands of most 120/220 V industrial or HVAC applications. The NC3 may be operated from either a single or three-phase power source and is a reliable option for OEMs, allowing for easy installation and drop-in replacement for starters. The NC3 is side-by-side mountable and its vertical construction allows for an impressively small footprint.
Model |
VAC |
HP (HD) |
FLA (HD) |
---|---|---|---|
VFNC3-2004P | 230 | 0.5 | 2.4 |
VFNC3-2007P | 230 | 1.0 | 4.2 |
VFNC3-2015P | 230 | 2.0 | 7.5 |
VFNC3-2022P | 230 | 3.0 | 10.0 |
VFNC3-2037P | 230 | 5.0 | 16.7 |
VFNC3S-1004P | 120 Single-Phase | 0.5 | 2.4 |
VFNC3S-1007P | 120 Single-Phase | 1.0 | 4.2 |
VFNC3S-2004PL | 230 Single-Phase | 0.5 | 2.4 |
VFNC3S-2007PL | 230 Single-Phase | 1.0 | 4.2 |
VFNC3S-2015PL | 230 Single-Phase | 2.0 | 7.5 |
VFNC3S-2022PL | 230 Single-Phase | 3.0 | 10.0 |
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No