We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
The G9 adjustable speed drive is the most advanced severe duty drive ever offered by Toshiba. It is a blend of a robust power platform and a state-of-the-art control scheme. With its 115% continuous overload rating and its dual 32-bit processor controls, the G9 provides the ability to operate the toughest of applications while still maintaining a high level of control.
Click here to learn about a G1 Series drive that has been in operation for 30+ yearsModel |
VAC |
HP (HD) |
FLA (HD) |
---|---|---|---|
G92035AA | 230 | 3.0 | 10.0 |
G92055AA | 230 | 5.0 | 15.2 |
G92110AA | 230 | 10.0 | 28.6 |
G92160AA | 230 | 15.0 | 46.8 |
G92270AA | 230 | 25.0 | 76.0 |
G92330AA | 230 | 30.0 | 90.0 |
G92500AA | 230 | 50.0 | 152.0 |
G92600AA | 230 | 60.0 | 176.0 |
G92750AA | 230 | 75.0 | 221.0 |
G92035AE | 230 | 3.0 | 10.0 |
G92055AE | 230 | 5.0 | 15.2 |
G92110AE | 230 | 10.0 | 28.6 |
G92160AE | 230 | 15.0 | 46.8 |
G92270AE | 230 | 25.0 | 76.0 |
G92330AE | 230 | 30.0 | 90.0 |
G92400AE | 230 | 40.0 | 104.0 |
G92600AE | 230 | 60.0 | 176.0 |
G92750AE | 230 | 75.0 | 221.0 |
G94055AA | 460 | 5.0 | 9.1 |
G94110AA | 460 | 10.0 | 15.3 |
G94220AA | 460 | 20.0 | 28.6 |
G94270AA | 460 | 25.0 | 35.7 |
G94330AA | 460 | 30.0 | 42.0 |
G94500AA | 460 | 50.0 | 68.5 |
G94600AA | 460 | 60.0 | 81.5 |
G94750AA | 460 | 75.0 | 101.0 |
G9412KAA | 460 | 125.0 | 179.0 |
G9420KAA | 460 | 200.0 | 259.0 |
G9425KAA | 460 | 250.0 | 314.0 |
G9430KAA | 460 | 300.0 | 387.0 |
G94055AE | 460 | 5.0 | 9.1 |
G94080AE | 460 | 7.5 | 12.4 |
G94110AE | 460 | 10.0 | 15.3 |
G94160AE | 460 | 15.0 | 24.0 |
G94330AE | 460 | 30.0 | 42.0 |
G94400AE | 460 | 40.0 | 57.2 |
G94500AE | 460 | 50.0 | 68.5 |
G94750AE | 460 | 75.0 | 101.0 |
G9410KAE | 460 | 100.0 | 139.0 |
G9412KAE | 460 | 125.0 | 179.0 |
G9420KAE | 460 | 200.0 | 259.0 |
G9425KAE | 460 | 250.0 | 314.0 |
G9435KAE | 460 | 350.0 | 427.0 |
VT130G9U2010 | 230 | 0.75 | 3.5 |
VT130G9U2015 | 230 | 1.0 | 4.2 |
VT130G9U2055 | 230 | 5.0 | 15.2 |
VT130G9U2080 | 230 | 7.5 | 23.8 |
VT130G9U2220 | 230 | 20.0 | 57.2 |
VT130G9U2270 | 230 | 25.0 | 76.0 |
VT130G9U2330 | 230 | 30.0 | 90.0 |
VT130G9U2500 | 230 | 50.0 | 152.0 |
VT130G9U2750 | 230 | 75.0 | 221.0 |
VT130G9U210K | 230 | 100.0 | 285.0 |
VT130G9U4015 | 460 | 1.0 | 2.7 |
VT130G9U4025 | 460 | 2.0 | 3.6 |
VT130G9U4055 | 460 | 5.0 | 9.1 |
VT130G9U4080 | 460 | 7.5 | 12.4 |
VT130G9U4110 | 460 | 10.0 | 15.3 |
VT130G9U4160 | 460 | 15.0 | 24.0 |
VT130G9U4220 | 460 | 20.0 | 28.6 |
VT130G9U4270 | 460 | 25.0 | 35.7 |
VT130G9U4330 | 460 | 30.0 | 42.0 |
VT130G9U4400 | 460 | 40.0 | 57.2 |
VT130G9U4600 | 460 | 60.0 | 81.5 |
VT130G9U4750 | 460 | 75.0 | 100.8 |
VT130G9U410K | 460 | 100.0 | 138.7 |
VT130G9U415K | 460 | 150.0 | 215.0 |
VT130G9U420K | 460 | 200.0 | 259.0 |
VT130G9U430K | 460 | 300.0 | 387.0 |
VT130G9U435K | 460 | 350.0 | 427.0 |
G94080AA | 460 | 7.5 | 12.4 |
G94270AE | 460 | 25.0 | 35.7 |
G9410KAA | 460 | 100.0 | 139.0 |
VT130G9U2600 | 230 | 60.0 | 176.0 |
VT130G9U4035 | 460 | 3.0 | 5.0 |
VT130G9U412K | 460 | 125.0 | 179.0 |
VT130G9U425K | 460 | 250.0 | 314.0 |
VT130G9U4500 | 460 | 50.0 | 68.5 |
VT130G9U2035 | 230 | 3.0 | 10.0 |
VT130G9U2110 | 230 | 10.0 | 28.6 |
VT130G9U2400 | 230 | 40.0 | 104.0 |
G92080AA | 230 | 7.5 | 23.8 |
G92220AA | 230 | 20.0 | 57.2 |
G92400AA | 230 | 40.0 | 104.0 |
G9210KAA | 230 | 100.0 | 285.0 |
G92080AE | 230 | 7.5 | 23.8 |
G92220AE | 230 | 20.0 | 57.2 |
G92500AE | 230 | 50.0 | 152.0 |
G9210KAE | 230 | 100.0 | 285.0 |
G94160AA | 460 | 15.0 | 24.0 |
G94400AA | 460 | 40.0 | 57.2 |
G9415KAA | 460 | 150.0 | 215.0 |
G9435KAA | 460 | 350.0 | 427.0 |
G94220AE | 460 | 20.0 | 28.6 |
G94600AE | 460 | 60.0 | 81.5 |
G9415KAE | 460 | 150.0 | 215.0 |
G9430KAE | 460 | 300.0 | 387.0 |
VT130G9U2025 | 230 | 2.0 | 6.9 |
VT130G9U2160 | 230 | 15.0 | 46.8 |
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No