We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0054FAGR41A-P


Motor Model Details
Model Number 0054FAGR41A-P
Multiplier Symbol MTPFCT
Weight 137 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 5
Frame 184T
FORM EBK1
TYPE IKH
Model Number 0054FAGR41A-P
NOM. EFF. 89.5
VOLTS 230/460
Enclosure TEAO
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 6.4
NEMA B
Code J
kW 3.7
PF 82
S.RPM 1800
FLRPM 1755
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 46
Torques
Full Load (lb-ft): 15
Locked Rotor: 255
Break Down: 370
Bearings
Drive End: 6306ZZC3
Opposite Drive End: 6306ZZC3
Efficiency (%)
Full Load: 89.9
3/4 Load: 89.8
1/2 Load: 88
Power Factor (%)
Full Load: 82
3/4 Load: 3.75
1/2 Load: 2.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top