We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0158XSSB41A-P


Motor Model Details
Model Number 0158XSSB41A-P
Multiplier Symbol MTP840
Weight 436 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 286T
FORM FCK1
TYPE IKKH
Model Number 0158XSSB41A-P
NOM. EFF. 89.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 88.5
Frequency 60 Hz
FLAMPS 22
NEMA B
Code F
kW
PF 72
S.RPM 900
FLRPM 875
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 99.9
Torques
Full Load (lb-ft): 90
Locked Rotor: 220
Break Down: 205
Bearings
Drive End: 6310C3
Opposite Drive End: 6310C3
Efficiency (%)
Full Load: 89.9
3/4 Load: 89.8
1/2 Load: 88.1
Power Factor (%)
Full Load: 72
3/4 Load: 65.3
1/2 Load: 53.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top