We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0502XSSC44B-P


Motor Model Details
Model Number 0502XSSC44B-P
Multiplier Symbol MTP840
Weight 624 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 50
Frame 326TSC
FORM FCKL1
TYPE TKKH
Model Number 0502XSSC44B-P
NOM. EFF. 93
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 46
NEMA B
Code G
kW 37.3
PF 87.6
S.RPM 3600
FLRPM 3540
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 290
Torques
Full Load (lb-ft): 74.2
Locked Rotor: 270
Break Down: 280
Bearings
Drive End: 6312C3
Opposite Drive End: 6312C3
Efficiency (%)
Full Load: 93
3/4 Load: 92.3
1/2 Load: 90.3
Power Factor (%)
Full Load: 87.6
3/4 Load: 80.6
1/2 Load: 85.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top