We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B2501FLG3OMHD


Motor Model Details
Model Number B2501FLG3OMHD
Multiplier Symbol MXT40G
Weight 4152 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 5010USS
FORM FCK1
TYPE TKKH
Model Number B2501FLG3OMHD
NOM. EFF. 95.8
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 220
NEMA B
Code G
kW 186.4
PF 90.2
S.RPM 3600
FLRPM 3582
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1460
Torques
Full Load (lb-ft): 367
Locked Rotor: 200
Break Down: 320
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 96
1/2 Load: 95.4
Power Factor (%)
Full Load: 90.2
3/4 Load: 86
1/2 Load: 89.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top