We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3006FLF4OMHD


Motor Model Details
Model Number B3006FLF4OMHD
Multiplier Symbol MXT40G
Weight 4543 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 5010UZ
FORM FBK1
TYPE TKKH
Model Number B3006FLF4OMHD
NOM. EFF. 96.2
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 283
NEMA B
Code F
kW 224
PF 82.5
S.RPM 1200
FLRPM 1187
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1600
Torques
Full Load (lb-ft): 1327
Locked Rotor: 145
Break Down: 230
Bearings
Drive End: NU324C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.4
3/4 Load: 95.9
1/2 Load: 94.5
Power Factor (%)
Full Load: 89.9
3/4 Load: 79.8
1/2 Load: 72.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top