We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y152XSSB44A-P


Motor Model Details
Model Number Y152XSSB44A-P
Multiplier Symbol MTP840
Weight 0 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 143TC
FORM FCKL1
TYPE IKH
Model Number Y152XSSB44A-P
NOM. EFF. 84
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 81.5
Frequency 60 Hz
FLAMPS 2
NEMA B
Code L
kW 1.1
PF 83.2
S.RPM 3600
FLRPM 3490
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 18
Torques
Full Load (lb-ft): 2.26
Locked Rotor: 265
Break Down: 360
Bearings
Drive End: 6205ZZC3
Opposite Drive End: 6205ZZC3
Efficiency (%)
Full Load: 84.3
3/4 Load: 83.5
1/2 Load: 80.4
Power Factor (%)
Full Load: 69.2
3/4 Load: 78.6
1/2 Load: 68.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top