We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0018XDSC41A-P


Motor Model Details
Model Number 0018XDSC41A-P
Multiplier Symbol MTP841
Weight 108 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1
Frame 182T
FORM FCK1
TYPE IKH
Model Number 0018XDSC41A-P
NOM. EFF. 75.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 72
Frequency 60 Hz
FLAMPS 1.4
NEMA B
Code J
kW
PF 66.1
S.RPM 900
FLRPM 870
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 7.6
Torques
Full Load (lb-ft): 6.04
Locked Rotor: 210
Break Down: 245
Bearings
Drive End: 6306C3
Opposite Drive End: 6306C3
Efficiency (%)
Full Load: 81.2
3/4 Load: 80
1/2 Load: 76
Power Factor (%)
Full Load: 66.1
3/4 Load: 58.1
1/2 Load: 46.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top