We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0108XDSC41A-P


Motor Model Details
Model Number 0108XDSC41A-P
Multiplier Symbol MTP841
Weight 452 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 10
Frame 284T
FORM FCK1
TYPE IKKH
Model Number 0108XDSC41A-P
NOM. EFF. 89.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 88.5
Frequency 60 Hz
FLAMPS 11.6
NEMA B
Code F
kW
PF 72
S.RPM 900
FLRPM 875
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 53.4
Torques
Full Load (lb-ft): 60
Locked Rotor: 205
Break Down: 210
Bearings
Drive End: 6310C3
Opposite Drive End: 6310C3
Efficiency (%)
Full Load: 89.7
3/4 Load: 89.7
1/2 Load: 88
Power Factor (%)
Full Load: 72
3/4 Load: 65.2
1/2 Load: 53.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top