We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0208XDSC41A-P


Motor Model Details
Model Number 0208XDSC41A-P
Multiplier Symbol MTP841
Weight 655 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 20
Frame 324T
FORM FCK1
TYPE TKKH
Model Number 0208XDSC41A-P
NOM. EFF. 90.2
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 88.5
Frequency 60 Hz
FLAMPS 22
NEMA B
Code F
kW
PF 74.2
S.RPM 900
FLRPM 875
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 109
Torques
Full Load (lb-ft): 120
Locked Rotor: 235
Break Down: 215
Bearings
Drive End: 6312C3
Opposite Drive End: 6312C3
Efficiency (%)
Full Load: 91.6
3/4 Load: 92.2
1/2 Load: 91.5
Power Factor (%)
Full Load: 74.2
3/4 Load: 69.7
1/2 Load: 59.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top