We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0154SDSC41A-P3


Motor Model Details
Model Number 0154SDSC41A-P3
Multiplier Symbol MTPFCP
Weight 317 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 254T
FORM FBK1
TYPE IKH
Model Number 0154SDSC41A-P3
NOM. EFF. 92.4
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 91
Frequency 60 Hz
FLAMPS 16
NEMA B
Code G
kW 11.2
PF 81
S.RPM 1800
FLRPM 1770
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 92
Torques
Full Load (lb-ft): 44.5
Locked Rotor: 240
Break Down: 265
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 92.6
3/4 Load: 92.2
1/2 Load: 90.4
Power Factor (%)
Full Load: 81
3/4 Load: 70.9
1/2 Load: 78.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top