We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B5004VLG3OMH


Motor Model Details
Model Number B5004VLG3OMH
Multiplier Symbol MXTDPP
Weight lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 509US
FORM
TYPE
Model Number B5004VLG3OMH
NOM. EFF.
VOLTS 575
Enclosure ODP
SF
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS
NEMA
Code
kW
PF
S.RPM 1800
FLRPM
Insul Class
Duty
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top