We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F4008VLF3JM


Motor Model Details
Model Number F4008VLF3JM
Multiplier Symbol MXTDPM
Weight 5500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5810US
FORM DCKW4
TYPE TIKE
Model Number F4008VLF3JM
NOM. EFF. 94.3
VOLTS 4000
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 56
NEMA -
Code E
kW 298
PF 81.5
S.RPM 900
FLRPM 890
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 264.1
Torques
Full Load (lb-ft): 2360
Locked Rotor: 110
Break Down: 200
Bearings
Drive End: 6322C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 94.3
3/4 Load: 94.3
1/2 Load: 93.6
Power Factor (%)
Full Load: 81.5
3/4 Load: 79.6
1/2 Load: 73.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top