We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3006FTAL11E-C


Motor Model Details
Model Number 3006FTAL11E-C
Multiplier Symbol MXTFCM
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 5011US
FORM FBKW4
TYPE TIKK
Model Number 3006FTAL11E-C
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 45
NEMA -
Code G
kW 224
PF 88.4
S.RPM 1200
FLRPM 1180
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 253
Torques
Full Load (lb-ft): 1335
Locked Rotor: 115
Break Down: 290
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 94.5
3/4 Load: 94.3
1/2 Load: 93.3
Power Factor (%)
Full Load: 88.4
3/4 Load: 86
1/2 Load: 79.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top