We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3504FTAL11E-A


Motor Model Details
Model Number 3504FTAL11E-A
Multiplier Symbol MXTFCM
Weight 4371 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 5011US
FORM FCKW4
TYPE TIKK
Model Number 3504FTAL11E-A
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 50
NEMA B
Code G
kW 261
PF 80.2
S.RPM 1800
FLRPM 1784
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 290.8
Torques
Full Load (lb-ft): 1030
Locked Rotor: 180
Break Down: 280
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 94.7
3/4 Load: 93.9
1/2 Load: 92.1
Power Factor (%)
Full Load: 80.2
3/4 Load: 76.1
1/2 Load: 66.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top