We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5003FTAL11F-C


Motor Model Details
Model Number 5003FTAL11F-C
Multiplier Symbol MXTFCM
Weight 7000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5811USS
FORM FCKW4
TYPE TIKK
Model Number 5003FTAL11F-C
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 62
NEMA B
Code F
kW 373
PF 92.5
S.RPM 3600
FLRPM 3575
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 389
Torques
Full Load (lb-ft): 735
Locked Rotor: 95
Break Down: 275
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 94.9
3/4 Load: 94.1
1/2 Load: 92.1
Power Factor (%)
Full Load: 92.5
3/4 Load: 91.5
1/2 Load: 88.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top