We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5008FTAL11E-A


Motor Model Details
Model Number 5008FTAL11E-A
Multiplier Symbol MXTFCM
Weight 7000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5811US
FORM FCKW4
TYPE TKKH
Model Number 5008FTAL11E-A
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 61
NEMA -
Code G
kW 373
PF 75.1
S.RPM 900
FLRPM 890
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 441.8
Torques
Full Load (lb-ft): 2951
Locked Rotor: 155
Break Down: 220
Bearings
Drive End: 6322C3
Opposite Drive End: 6322C3 INS
Efficiency (%)
Full Load: 94.6
3/4 Load: 94
1/2 Load: 92.4
Power Factor (%)
Full Load: 75.1
3/4 Load: 70.9
1/2 Load: 61.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top