Fractional

LF470

Related Information
Fractional

The LF470 is a micro fractional detector designed to measure a small amount of fluid containing substance such as chemicals. The wetted materials for the LF470 are corrosion-resistant ceramic and platinum electrodes and are compatible with a wide range of fluids. The LF470 is a lightweight palm-sized detector and can be mounted with a LF602 converter. The lineup of LF470 are 2.5 mm (1/10"), 4 mm (1/6"), and 6 mm (1/4").

Product Image Gallery

Do you have a question?
x



Top Top