We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
General Specifications - Keypads |
|
Operating Temperature | 0°C to 50°C |
Storage Temperature | -20°C to 80°C |
Humidity | 10% to 90% (Non-Condensing) |
Immunity to ESD | Level 3 as per IEC1000-4-2 |
Immunity to Transients | Level 3 as per IEC1000-4-4 |
Radiated Susceptibility | Level 3 as per IEC1000-4-3 |
Emissions | EN55011 CISPR A |
OIS10 & OIS15 |
|
Display | OIS10: 2-Line x 16-Character Backlit LCD |
OIS15: 4-Line x 16-Character Backlit LCD | |
Rating | IP 65 rated Keypad |
Keys | OIS10: Six User-Assignable Function Keys |
OIS15: Eight User-Assignable Function Keys | |
LEDs | OIS10: Two (One Red & One Green) |
OIS15: Four Red | |
Panel Cutout | OIS10: 92 x 45 mm. (1/8 DIN) |
OIS15: 92 x 92 mm (1/4 DIN) | |
Communication Ports | One Port Connects to PLC |
Certifications | CE, cUL |
Power | 5 VDC + 5%, 120 mA from PLC Port |
Weight | OIS10: 140 g; OIS15: 240 g |
Toshiba's OIS10 and OIS15 operator interface stations are intended for use with a programmable logic controller and do not require a program or a power supply. The OIS10 and OIS15 only work with Toshiba T-Series & V2000 Series (with S2E/S2T CPUs) PLCs. The OIS10 is able to display two 16-character lines and the OIS15 is able to display four 16-character lines. The number of displayable messages is limited only by the available memory (program memory, register memory, or a combination of both). Displayable information includes messages on PLC condition, alarms flashing off and on, or embedded register values. Both of these operator interface stations are able to display variable bar graphs.
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
You are logged in as: | Log Out |
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Thanks for registering.
Please login with your email address.
Sign me up to receive future updates about Toshiba products
Yes No