We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Other Converters

Special Automation Items

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy

Signal Converters

The TCNV485-232C is a RS485 to RS232 converter. It is primarily used connect an RS232 port to the RS485 port on a PLC. It can also be used to connect the RS232 port on a PLC to the RS485 port on a higher level controller. The TCNV485-CMOS is a RS485 to CMOS/TTL converter. It is primarily used with ASDs (Adjustable Speed Drives) that do not have a RS485 port but need to be networked to a higher level controller.

Key Features

  • Power and Transmit LEDs for Each Port to Show Operation Status
  • Designed for Rugged Industrial Environments
  • Screw or DIN Rail Mountable
  • TCNV485-CMOS has 40 cm Cable with RJ45 Connector for Connection to ASD


Product Image Gallery



Other Converters

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top